This Application will be decommissioned as of January 7th 2025

NSYTRACRE24 |
Schneider-Electric
 
NSYTRACRE24 picture- web-product-data-sheet
NSYTRACRE24
Cover plate, Linergy TR, 2 level, 2.2mm width, 4 points for spring terminals NSYTRR24D, grey, Set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Cover plate
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRR spring terminal terminal block, length = 78 mm
Thickness 2.2 mm
Complementary
Cable cross section 2.5 mm²
Number of connections 2
Number of measurement input 4
Quantity per set Set of 50
Net weight 4.1 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 6.500 cm
Package 1 Length 2.750 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 3.000 cm
Package 2 Width 13.000 cm
Package 2 Length 22.000 cm
Package 2 Weight 217.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 2100
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.366 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months