Schneider-Electric
 
NSYTRACS10 picture- web-product-data-sheet
NSYTRACS10
Warning label, Linergy TR terminals blocks, for 10mm² screw terminal blocks, yellow
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Warning label
Device short name TRA
Accessory / separate part category Protection accessory
Product compatibility TRV screw terminal - passthrough terminal block
TRV screw terminal - protective earth terminal block
Complementary
Cable cross section 10 mm²
Number of connections 2
Number of measurement input 2
1
0
Quantity per set Set of 10
Product weight 1.9 g
Colour Yellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5.5 cm
Package 1 Length 6.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 2.5 cm
Package 2 Width 5.5 cm
Package 2 Length 6.0 cm
Package 2 Weight 20.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 900
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.17 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months