|
|
|
NSYTRACS2
Warning label, Linergy TR terminals blocks, for 2.5mm² screw terminal blocks, yellow
|
|
|
Main
Range
|
Linergy
|
Product name
|
TR
|
Product or component type
|
Warning label
|
Device short name
|
TRA
|
Accessory / separate part category
|
Protection accessory
|
Product compatibility
|
TRV screw terminal terminal block
|
Complementary
Cable cross section
|
2.5 mm²
|
Number of connections
|
2
|
Number of measurement input
|
3
2
4
|
Quantity per set
|
Set of 10
|
Product weight
|
0.9 g
|
Colour
|
Yellow
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free plastic parts product
|
Take-back
|
No
|
Contractual warranty
|
|