This Application will be decommissioned as of January 7th 2025

NSYTRACS35 |
Schneider-Electric
 
NSYTRACS35 picture- web-product-data-sheet
NSYTRACS35
Warning label, Linergy TR terminals blocks, for 35mm² screw terminal blocks, yellow
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Warning label
Device short name TRA
Accessory / separate part category Protection accessory
Product compatibility TRV screw terminal - passthrough terminal block
TRV screw terminal - protective earth terminal block
Complementary
Cable cross section 35 mm²
50 mm²
Number of connections 2
Number of measurement input 0
1
2
Quantity per set Set of 10
Net weight 1.9 g
Colour Yellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 15.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 5.0 cm
Package 2 Width 15.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 59.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No