This Application will be decommissioned as of January 7th 2025

NSYTRACS4 |
Schneider-Electric
 
NSYTRACS4 picture- web-product-data-sheet
NSYTRACS4
Warning label, Linergy TR terminals blocks, for 4mm² screw terminal blocks, yellow
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Warning label
Device short name TRA
Accessory / separate part category Protection accessory
Product compatibility TRV screw terminal - passthrough terminal block
TRV screw terminal - protective earth terminal block
TRV screw terminal - blade disconnect terminal block
TRV screw terminal - removable carrier disconnect terminal block
Complementary
Cable cross section 4 mm²
Number of connections 2
3
4
Number of measurement input 1
4
2
Quantity per set Set of 10
Net weight 1.2 g
Colour Yellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 9.000 cm
Package 1 Length 2.400 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 9.000 cm
Package 2 Length 12.000 cm
Package 2 Weight 12.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 1600
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.310 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months