Schneider-Electric
 
NSYTRACSR10 picture- web-product-data-sheet
NSYTRACSR10
Warning label, Linergy TR terminals blocks, for 10mm² and 35mm² spring terminal blocks, yellow
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Warning label
Device short name TRA
Accessory / separate part category Protection accessory
Product compatibility TRR spring terminal terminal block
Complementary
Cable cross section 16 mm²
10 mm²
Number of connections 2
Number of measurement input 2
Quantity per set Set of 10
Product weight 1.5 g
Colour Yellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 7.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 1.500 cm
Package 2 Width 7.000 cm
Package 2 Length 12.000 cm
Package 2 Weight 38.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 125
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 362.000 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months