Schneider-Electric
 
NSYTRACSR4 picture- web-product-data-sheet
NSYTRACSR4
WARNING LABEL FOR 4MM² SPRING TERMINAL BLOCKS, YELLOW
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Warning label
Device short name TRA
Accessory / separate part category Protection accessory
Product compatibility TRR spring terminal terminal block
Complementary
Cable cross section 4 mm²
Number of connections 3
4
2
Number of measurement input 0
4
2
Quantity per set Set of 10
Product weight 0.4 g
Colour Yellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8 cm
Package 1 Length 11 cm
Package 1 Weight 0.3 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months