|
|
|
NSYTRAFT
Test adapter, Linergy TR, for 4mm safety test plugs, plugs in the bridge shafts,
|
|
|
Main
Range
|
Linergy
|
Product name
|
TR
|
Product or component type
|
Adaptor
|
Device short name
|
TRA
|
Accessory / separate part category
|
Measurement accessory
|
Product compatibility
|
TRV screw terminal - passthrough terminal block
TRV screw terminal - protective earth terminal block
TRV screw terminal - blade disconnect terminal block
TRV screw terminal - removable carrier disconnect terminal block
TRP push-in terminal block
TRR spring terminal terminal block
TRH IDC terminal block
|
Complementary
Cable cross section
|
16 mm²
2.5 mm²
35 mm²
10 mm²
4 mm²
6 mm²
50 mm²
|
Number of connections
|
4
2
3
|
Number of measurement input
|
1
2
6
3
4
|
Quantity per set
|
Set of 10
|
Net weight
|
2.36 g
|
Colour
|
Grey
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.5 cm
|
Package 1 Width
|
3 cm
|
Package 1 Length
|
7.5 cm
|
Package 1 Weight
|
2 g
|
Unit Type of Package 2
|
BAG
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
1.5 cm
|
Package 2 Width
|
3 cm
|
Package 2 Length
|
7.5 cm
|
Package 2 Weight
|
24 g
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
1000
|
Package 3 Height
|
15 cm
|
Package 3 Width
|
15 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
2.591 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free plastic parts product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|