|
|
|
NSYTRAFTGN
Test adapter, Linergy TR, for 4mm safety test plug, lockable, green for NSYTRV62TT
|
|
|
Main
Range
|
Linergy
|
Product name
|
TR
|
Product or component type
|
Adaptor
|
Device short name
|
TRA
|
Accessory / separate part category
|
Measurement accessory
|
Product compatibility
|
TRV screw terminal terminal block, length = 100.8 mm
|
Complementary
Cable cross section
|
6 mm²
|
Number of connections
|
2
|
Number of measurement input
|
6
|
Quantity per set
|
Set of 10
|
Net weight
|
2.36 g
|
Colour
|
Green
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.76 cm
|
Package 1 Width
|
0.76 cm
|
Package 1 Length
|
5.59 cm
|
Package 1 Weight
|
2 g
|
Unit Type of Package 2
|
BAG
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
5 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
17 cm
|
Package 2 Weight
|
25 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free plastic parts product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|