This Application will be decommissioned as of January 7th 2025

NSYTRAFTYE |
Schneider-Electric
 
NSYTRAFTYE picture- web-product-data-sheet
NSYTRAFTYE
Test adapter, Linergy TR, for 4mm safety test plug, lockable yellow for NSYTRV62TT
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Adaptor
Device short name TRA
Accessory / separate part category Measurement accessory
Product compatibility TRV screw terminal terminal block, length = 100.8 mm
Complementary
Cable cross section 6 mm²
Number of connections 2
Number of measurement input 6
Quantity per set Set of 10
Net weight 2.36 g
Colour Yellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.76 cm
Package 1 Width 0.76 cm
Package 1 Length 5.33 cm
Package 1 Weight 2 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 5 cm
Package 2 Width 15 cm
Package 2 Length 17 cm
Package 2 Weight 25 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months