Schneider-Electric
 
NSYTRAL1502 picture- web-product-data-sheet
NSYTRAL1502
CONECTION BRIDGE 2 POLE FOR SCREW TERMINAL NSYTRV1502BB
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Screw bridge
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal - passthrough terminal block
Complementary
Cable cross section 150 mm²
Number of connections 2
Number of measurement input 0
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.508 cm
Package 1 Width 3.302 cm
Package 1 Length 8.382 cm
Package 1 Weight 95.255 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months