Schneider-Electric
 
NSYTRAL210 picture- web-product-data-sheet
NSYTRAL210
Plug-in bridge, Linergy TR, 10 points, for 2.5mm² terminal blocks, red, 10 way, set of 10
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Plug-in bridge
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
TRH IDC terminal block
Number of ways 10 ways
Complementary
Cable cross section 2.5 mm²
Number of connections 2
3
4
Number of measurement input 3
1
2
4
6
Quantity per set Set of 10
Product weight 9 g
Colour Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 15.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 8.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 5.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 88.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 800
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 7.352 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months