Schneider-Electric
 
NSYTRAL210BL picture- web-product-data-sheet
NSYTRAL210BL
Plug-in bridge, Linergy TR, 10 points, for 2.5mm² terminal blocks, blue, 10 way, set of 10
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Plug-in bridge
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
TRH IDC terminal block
Number of ways 10 ways
Complementary
Cable cross section 2.5 mm²
Number of connections 3
2
4
Number of measurement input 1
3
4
2
6
Quantity per set Set of 10
Product weight 9 g
Colour Blue
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 15.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 8.500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 15.000 cm
Package 2 Length 16.000 cm
Package 2 Weight 88.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 350
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.282 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product