This Application will be decommissioned as of January 7th 2025

NSYTRAL22 |
Schneider-Electric
 
NSYTRAL22 picture- web-product-data-sheet
NSYTRAL22
Plug-in bridge, Linergy TR, 2 points, for 2.5mm² terminal blocks, 2 way, red, set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Plug-in bridge
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRH IDC terminal block
TRR spring terminal - passthrough terminal block
TRR spring terminal - protective earth terminal block, length = 78 mm
TRR spring terminal - blade disconnect terminal block
TRR spring terminal - removable carrier disconnect terminal block
Number of ways 2 ways
Complementary
Cable cross section 2.5 mm²
Number of connections 3
4
2
Number of measurement input 2
6
1
3
4
Quantity per set Set of 50
Net weight 1.7 g
Colour Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 4.000 cm
Package 1 Length 2.600 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 2.000 cm
Package 2 Width 4.000 cm
Package 2 Length 13.000 cm
Package 2 Weight 84.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 1750
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.136 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months