This Application will be decommissioned as of January 7th 2025

NSYTRAL220 |
Schneider-Electric
 
NSYTRAL220 picture- web-product-data-sheet
NSYTRAL220
Plug-in bridge, Linergy TR, 20 points, for 2.5mm² terminal blocks, red, 20 way, set of 10
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Plug-in bridge
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
TRH IDC terminal block
Number of ways 20 ways
Complementary
Cable cross section 2.5 mm²
Number of connections 3
4
2
Number of measurement input 3
1
4
6
2
Quantity per set Set of 10
Colour Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 2.4 cm
Package 1 Length 10.4 cm
Package 1 Weight 17 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 2 cm
Package 2 Width 7 cm
Package 2 Length 15 cm
Package 2 Weight 174 g
Unit Type of Package 3 S02
Number of Units in Package 3 550
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 9.917 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months