Schneider-Electric
 
NSYTRAL352 picture- web-product-data-sheet
NSYTRAL352
Plug-in bridge, Linergy TR, 2 points, for 35mm² terminal blocks, 2 way, red, set of 10
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Plug-in bridge
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
Number of ways 2 ways
Complementary
Cable cross section 35 mm²
Number of connections 2
Number of measurement input 2
3
6
4
1
Quantity per set Set of 10
Product weight 19.4 g
Colour Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 7.0 cm
Package 1 Length 8.5 cm
Package 1 Weight 19.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 2.0 cm
Package 2 Width 7.0 cm
Package 2 Length 8.5 cm
Package 2 Weight 201.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 240
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.05 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months