Schneider-Electric
 
NSYTRAL410 picture- web-product-data-sheet
NSYTRAL410
Plug-in bridge, Linergy TR, 10 points, for 4mm² terminal blocks, red, 10 way, set of 10
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Plug-in bridge
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
TRH IDC terminal block
Number of ways 10 ways
Complementary
Cable cross section 4 mm²
Number of connections 2
4
3
Number of measurement input 2
6
1
4
3
Quantity per set Set of 10
Product weight 10.1 g
Colour Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 2.500 cm
Package 1 Length 6.000 cm
Package 1 Weight 9.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.000 cm
Package 2 Width 5.500 cm
Package 2 Length 7.000 cm
Package 2 Weight 99.100 g
Unit Type of Package 3 S03
Number of Units in Package 3 1000
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 10.388 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months