This Application will be decommissioned as of January 7th 2025

NSYTRAL42 |
Schneider-Electric
 
NSYTRAL42 picture- web-product-data-sheet
NSYTRAL42
Plug-in bridge, Linergy TR, 2 points, for 4mm² terminal blocks, 2 way, red, set of 10
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Plug-in bridge
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
TRH IDC terminal block
Number of ways 2 ways
Complementary
Cable cross section 4 mm²
Number of connections 4
3
2
Number of measurement input 3
2
6
1
4
Quantity per set Set of 10
Net weight 2 g
Colour Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 1.200 cm
Package 1 Length 2.400 cm
Package 1 Weight 1.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 5.000 cm
Package 2 Width 15.000 cm
Package 2 Length 17.000 cm
Package 2 Weight 97.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 2000
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.078 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months