This Application will be decommissioned as of January 7th 2025

NSYTRAL420 |
Schneider-Electric
 
NSYTRAL420 picture- web-product-data-sheet
NSYTRAL420
Plug-in bridge, Linergy TR, 20 points, for 4mm² terminal blocks, red, 20 way, set of 10
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Plug-in bridge
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
TRH IDC terminal block
Number of ways 20 ways
Complementary
Cable cross section 4 mm²
Number of connections 3
2
4
Number of measurement input 1
4
2
6
3
Quantity per set Set of 10
Net weight 20 g
Colour Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 6.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 19.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.0 cm
Package 2 Width 6.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 196.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 560
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 11.746 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months