|
|
|
NSYTRAL62
Plug-in bridge, Linergy TR, 2 points, for 6mm² terminal blocks, 2 way, red, set of 10
|
|
|
Main
Range
|
Linergy
|
Product name
|
Linergy TR
|
Product or component type
|
Plug-in bridge
|
Device short name
|
TRA
|
Accessory / separate part categor
|
Connection accessory
|
Product compatibility
|
TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
TRH IDC terminal block
|
Number of ways
|
2 ways
|
Complementary
Cable cross section
|
6 mm²
|
Number of connections
|
3
2
|
Number of measurement input
|
1
6
4
3
2
|
Quantity per set
|
Set of 10
|
Net weight
|
4 g
|
Colour
|
Red
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.0 cm
|
Package 1 Width
|
5.0 cm
|
Package 1 Length
|
8.0 cm
|
Package 1 Weight
|
4.0 g
|
Unit Type of Package 2
|
BAG
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
5.0 cm
|
Package 2 Width
|
1.0 cm
|
Package 2 Length
|
8.0 cm
|
Package 2 Weight
|
40.0 g
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
500
|
Package 3 Height
|
15.0 cm
|
Package 3 Width
|
15.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
2.178 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free plastic parts product
|
Contractual warranty
|
|