|
|
|
NSYTRAL952
CONECTION BRIDGE 2 POLE FOR SCREW TERMINAL NSYTRV952B
|
|
|
|
|
End of Commercialization FEB 07, 2022
|
|
|
|
|
Main
Range
|
Linergy
|
Product name
|
Linergy TR
|
Product or component type
|
Screw bridge
|
Device short name
|
TRA
|
Accessory / separate part category
|
Connection accessory
|
Product compatibility
|
TRV screw terminal - passthrough terminal block
|
Complementary
Cable cross section
|
95 mm²
|
Number of connections
|
2
|
Number of measurement input
|
0
|
Quantity per set
|
Set of 10
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.76 cm
|
Package 1 Width
|
3.05 cm
|
Package 1 Length
|
7.11 cm
|
Package 1 Weight
|
0.08 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Halogen content performance
|
Halogen free plastic parts product
|
Contractual warranty
|
|