Schneider-Electric
 
NSYTRALR162 picture- web-product-data-sheet
NSYTRALR162
REDUCTION BRIDGE, FOR CONNECTING 16MM² TO 2,5/4MM² SPRING TERMINAL BL
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Reduction bridge screw to spring
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRR spring terminal - passthrough terminal block
Complementary
Cable cross section 16 mm²
Number of connections 2
Number of measurement input 2
Quantity per set Set of 10
Product weight 5.7 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 15 cm
Package 1 Length 17 cm
Package 1 Weight 6 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months