Schneider-Electric
 
NSYTRALV162 picture- web-product-data-sheet
NSYTRALV162
Reduction bridge screw to screw, Linergy TR terminals blocks, for connecting 16mm² spring to 2.5/4mm² screw terminal, red
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Reduction bridge screw to screw
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal - passthrough terminal block
Complementary
Cable cross section 16 mm²
Number of connections 2
Number of measurement input 2
Quantity per set Set of 10
Product weight 4 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 15.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 5.0 cm
Package 2 Width 15.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 50.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months