Schneider-Electric
 
NSYTRALV24 picture- web-product-data-sheet
NSYTRALV24
vertical bridge, Linergy TR, 2 points, for 2 level screw terminals NSYTRV24D, NSYTRV4, 1 pole, set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Vertical bridge
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal - passthrough terminal block
Complementary
Cable cross section 2.5…4 mm²
Number of connections 2
Number of measurement input 4
Quantity per set Set of 50
Product weight 1.1 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 0.500 cm
Package 1 Length 4.300 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 1.500 cm
Package 2 Width 4.500 cm
Package 2 Length 7.500 cm
Package 2 Weight 56.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 4000
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.670 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months