Schneider-Electric
 
NSYTRALV24R picture- web-product-data-sheet
NSYTRALV24R
vertical bridge, Linergy TR, 2 points, for 2 level spring terminals NSYTRR24D, NSYTRR, 1 pole, set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Vertical bridge
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRR spring terminal - passthrough terminal block
TRP push-in - passthrough terminal block
Complementary
Cable cross section 2.5…4 mm²
Number of connections 2
Number of measurement input 4
Quantity per set Set of 50
Net weight 0.9 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 6.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 1.500 cm
Package 2 Width 6.000 cm
Package 2 Length 8.000 cm
Package 2 Weight 46.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 250
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 404.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months