Schneider-Electric
 
NSYTRALVR102 picture- web-product-data-sheet
NSYTRALVR102
REDUCTION BRIDGE FOR CONECTING 10MM² SCREW TERMINAL TO 2,5/4MM² SPRIN
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Reduction bridge screw to spring
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal - passthrough terminal block
Complementary
Cable cross section 10 mm²
Number of connections 2
Number of measurement input 2
Quantity per set Set of 10
Product weight 3.5 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 15 cm
Package 1 Length 17 cm
Package 1 Weight 3 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months