Schneider-Electric
 
NSYTRALVR162 picture- web-product-data-sheet
NSYTRALVR162
Reduction bridge screw to spring, Linergy TR terminals blocks, for conecting 16mm² screw to 2.5/4mm² spring terminal, red
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Reduction bridge screw to spring
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal - passthrough terminal block
Complementary
Cable cross section 16 mm²
Number of connections 2
Number of measurement input 2
Quantity per set Set of 10
Product weight 4.8 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 2.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 4.700 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.200 cm
Package 2 Width 4.500 cm
Package 2 Length 8.000 cm
Package 2 Weight 50.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 240
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.341 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months