This Application will be decommissioned as of January 7th 2025

NSYTRALVR352 |
Schneider-Electric
 
NSYTRALVR352 picture- web-product-data-sheet
NSYTRALVR352
Reduction bridge screw to spring, Linergy TR terminals blocks, for conecting 35mm² screw to 2.5/4mm² spring terminal, red
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Reduction bridge screw to spring
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal - passthrough terminal block
Complementary
Cable cross section 35 mm²
Number of connections 2
Number of measurement input 2
Quantity per set Set of 10
Net weight 7.3 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.51 cm
Package 1 Width 2.03 cm
Package 1 Length 5.08 cm
Package 1 Weight 0.01 kg
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 5 cm
Package 2 Width 15 cm
Package 2 Length 17 cm
Package 2 Weight 82 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months