Schneider-Electric
 
NSYTRAP1502 picture- web-product-data-sheet
NSYTRAP1502
PARTITION PLATE FOR SCREW TERMINALS NSYTRV952B, NSYTRV1502BB
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Partition
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRV screw terminal terminal block
Thickness 5.15 mm
Complementary
Cable cross section 150 mm²
95 mm²
Number of connections 2
Number of measurement input 0
Quantity per set Set of 10
Product weight 23.04 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.25 cm
Package 1 Width 6.6 cm
Package 1 Length 17.78 cm
Package 1 Weight 0.02 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration