Schneider-Electric
 
NSYTRAP23 picture- web-product-data-sheet
NSYTRAP23
partition plate, Linergy TR terminals blocks, 3point, 2mm width, for screw terminals, grey
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Partition
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRV screw terminal terminal block, length = 57.8 mm
Thickness 2 mm
Complementary
Cable cross section 4 mm²
Number of connections 2
3
Number of measurement input 2
1
Quantity per set Set of 50
Product weight 6 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 13.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 6.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 50
Package 2 Height 5.0 cm
Package 2 Width 13.0 cm
Package 2 Length 14.0 cm
Package 2 Weight 308.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 650
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.34 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months