Schneider-Electric
 
NSYTRAP24 picture- web-product-data-sheet
NSYTRAP24
partition plate, Linergy TR terminals blocks, 4point, 2mm width, for screw terminal, grey
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Partition
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRV screw terminal terminal block, length = 65.4 mm
Thickness 2 mm
Complementary
Cable cross section 4 mm²
Number of connections 4
Number of measurement input 2
Quantity per set Set of 50
Product weight 6 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 15.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 6.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 50
Package 2 Height 5.0 cm
Package 2 Width 15.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 310.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months