Schneider-Electric
 
NSYTRAPD12 picture- web-product-data-sheet
NSYTRAPD12
partition plate, Linergy TR terminals blocks, 2point, 2mm width, for hybride screw-idc terminals, grey
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Partition
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRH IDC terminal block
Thickness 2 mm
Complementary
Cable cross section 1.5 mm²
Number of connections 2
Number of measurement input 2
Quantity per set Set of 50
Product weight 5.3 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 15 cm
Package 1 Length 30 cm
Package 1 Weight 5 g
Unit Type of Package 2 BAG
Number of Units in Package 2 50
Package 2 Height 4.6 cm
Package 2 Width 15 cm
Package 2 Length 30 cm
Package 2 Weight 268 g
Unit Type of Package 3 S01
Number of Units in Package 3 350
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 2.044 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations