Schneider-Electric
 
NSYTRAPE24 picture- web-product-data-sheet
NSYTRAPE24
partition plate, Linergy TR terminals blocks, 4point, 2 level, 2mm width, for screw terminals, grey
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Partition
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRV screw terminal terminal block, length = 69.9 mm
Thickness 2 mm
Complementary
Cable cross section 4 mm²
2.5 mm²
Number of connections 2
Number of measurement input 2
4
Quantity per set Set of 50
Product weight 8 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 14 cm
Package 1 Length 26 cm
Package 1 Weight 8 g
Unit Type of Package 2 BAG
Number of Units in Package 2 50
Package 2 Height 14 cm
Package 2 Width 8 cm
Package 2 Length 26 cm
Package 2 Weight 402 g
Unit Type of Package 3 S02
Number of Units in Package 3 300
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.75 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months