Schneider-Electric
 
NSYTRAPLOT picture- web-product-data-sheet
NSYTRAPLOT
Flatbed plotter, Linergy TR, ready to use, A4 format, External supply 100 to 240VAC 50/60Hz, Internal supply 24VDC
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Flatbed plotter
Device short name TRA
Accessory / separate part category Marking accessory
Complementary
Product compatibility Legend ZBY
HP plotter pen
Marking card TRA
[Ue] rated operational voltage External supply: 100...240 V AC 50/60 Hz
Internal supply: 24 V DC
[Ie] rated operational current External supply: AC 50/60 Hz
Internal supply: DC
Material Aluminium
Provided equipment Installation guide
Power supply
USB cable
Documentation
Integrated connection type USB port
Label dimensions 220 x 305 mm
Passing speed of object 40 mm/s
Buffer size 16 MB
Motor type 2-phase stepper motor
Repeat accuracy +/- 0.05 mm
Height 125 mm
Width 440 mm
Length 440 mm
Product weight 6 kg
Colour Grey
Environment
Standards EN 61000-4-6
EN 55022 class B
EN 61000-4-5
EN 61000-4-2
EN 61000-4-4
EN 60950-1
EN 61000-4-3
EN 61000-4-11
Ambient air temperature for operation 10…35 °C
Ambient air temperature for storage -10…50 °C
Relative humidity 35…75 % in operation
10…90 % in storage
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.0 cm
Package 1 Width 56.0 cm
Package 1 Length 56.0 cm
Package 1 Weight 9.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov