Schneider-Electric
 
NSYTRAPT16 picture- web-product-data-sheet
NSYTRAPT16
Pick-off terminal block, Linergy TR terminals blocks, for NYSTRV162 terminal, grey
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Pick-off terminal block
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal - passthrough terminal block
Length 20.7 mm
Thickness 8.2 mm
Complementary
[In] rated current 32 A
Cable cross section 16 mm²
Number of connections 2
Number of measurement input 2
Mounting mode By screws
Quantity per set Set of 50
Product weight 60.1 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.016 cm
Package 1 Width 2.54 cm
Package 1 Length 4.064 cm
Package 1 Weight 4.536 g
Unit Type of Package 2 BAG
Number of Units in Package 2 50
Package 2 Height 5 cm
Package 2 Width 15 cm
Package 2 Length 17 cm
Package 2 Weight 17.25 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations