This Application will be decommissioned as of January 7th 2025

NSYTRAPT35 |
Schneider-Electric
 
NSYTRAPT35 picture- web-product-data-sheet
NSYTRAPT35
PICK-OFF TERMINAL FOR NYSTRV352 TERMINAL
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Pick-off terminal block
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal - passthrough terminal block
Length 34.7 mm
Thickness 8.2 mm
Complementary
[In] rated current 32 A
Cable cross section 35 mm²
Number of connections 2
Number of measurement input 2
Mounting mode By screws
Quantity per set Set of 50
Net weight 64.1 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 15 cm
Package 1 Length 17 cm
Package 1 Weight 345 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product