Schneider-Electric
 
NSYTRASF520M picture- web-product-data-sheet
NSYTRASF520M
Component carrier, Linergy TR, for 5x20mm fuse, 6,2mm width, with 110-250V light indicator
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Component carrier
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal - removable carrier disconnect terminal block
TRR spring terminal - removable carrier disconnect terminal block
TRP push-in - removable carrier disconnect terminal block
Length 28 mm
Thickness 6.2 mm
Complementary
Fuse size 5 x 20 mm
Cable cross section 4 mm²
2.5 mm²
Number of connections 2
1
Number of terminals 2
3
Number of measurement input 0
1
Mounting mode Plug-in
Quantity per set Set of 10
Product weight 4.18 g
Colour Black
Provided equipment 110...250 V light indicator
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 3.0 cm
Package 1 Length 3.5 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2 cm
Package 2 Width 6 cm
Package 2 Length 10 cm
Package 2 Weight 41 g
Unit Type of Package 3 S02
Number of Units in Package 3 1000
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.443 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration