Schneider-Electric
 
NSYTRASJ2 picture- web-product-data-sheet
NSYTRASJ2
Switching jumper, Linergy TR, 2 points, for NSYTRV62TTD terminal, pluggable, orange, set of 10
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Switching jumper
Device short name TRA
Accessory / separate part category Measurement accessory
Product compatibility TRV screw terminal - passthrough terminal block, length = 100.8 mm
TRV screw terminal - blade disconnect terminal block, length = 100.8 mm
Complementary
Cable cross section 6 mm²
Number of connections 2
Number of measurement input 6
Quantity per set Set of 10
Net weight 11.5 g
Colour Orange
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 15.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 13.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 5.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 134.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 500
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 7.312 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months