This Application will be decommissioned as of January 7th 2025

NSYTRASJ4 |
Schneider-Electric
 
NSYTRASJ4 picture- web-product-data-sheet
NSYTRASJ4
Switching jumper, Linergy TR, 4 points, for NSYTRV62TTD terminal, pluggable, orange, set of 10
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Switching jumper
Device short name TRA
Accessory / separate part category Measurement accessory
Product compatibility TRV screw terminal - passthrough terminal block, length = 100.8 mm
TRV screw terminal - blade disconnect terminal block, length = 100.8 mm
Complementary
Cable cross section 6 mm²
Number of connections 2
Number of measurement input 6
Quantity per set Set of 10
Net weight 23.3 g
Colour Orange
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.54 cm
Package 1 Width 2.54 cm
Package 1 Length 4.572 cm
Package 1 Weight 18.144 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 5 cm
Package 2 Width 15 cm
Package 2 Length 17 cm
Package 2 Weight 242 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months