Schneider-Electric
 
NSYTRASJ6 picture- web-product-data-sheet
NSYTRASJ6
Locking clip, Linergy TR, switching lock for NSYTRV62TTD terminal, white
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Locking clip
Device short name TRA
Accessory / separate part category Measurement accessory
Product compatibility TRV screw terminal - passthrough terminal block, length = 100.8 mm
TRV screw terminal - blade disconnect terminal block, length = 100.8 mm
Complementary
Cable cross section 6 mm²
Number of connections 2
Number of measurement input 6
Quantity per set Set of 10
Product weight 0.4 g
Colour White
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.508 cm
Package 1 Width 1.016 cm
Package 1 Length 1.016 cm
Package 1 Weight 4.536 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months