Schneider-Electric
 
NSYTRAX6L1L3 picture- web-product-data-sheet
NSYTRAX6L1L3
MARKING CARD FOR AB1, 6MM, WITH 6 STRIPS, 60 CHARACTERS, PRINTED L1,
Schneider Electric
Characteristics
Main
Product name Linergy TR
Range Linergy
Product or component type Marking card
Device short name TRA
Accessory / separate part category Marking accessory
Product compatibility Terminal block
Background colour White
Marking L1 - L2 - L3
Size 6 mm
Quantity per set Set of 10
Complementary
Type of marking Symbolic
Colour of marking Black
Material Polyamide 6/6
Product weight 12.1 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 15 cm
Package 1 Length 17 cm
Package 1 Weight 12 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration