Schneider-Electric
 
NSYTRH12PE picture- web-product-data-sheet
NSYTRH12PE
Terminal block, Linergy TR, hybrid, protective earth, 2 points, screw-idc, 1.5mm², green
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Terminal block
Device short name TRH
Terminal block type Protective earth
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 1.5 mm²
Length 58.8 mm
Colour Green-yellow
Quantity per set Set of 50
Complementary
Width 5.2 mm
Height 42.8 mm
Connections - terminals 1 x screw terminal: upstream
1 x IDC: downstream
Number of connections 2
Connection position Top
Number of measurement input 2
Cable cross section Upstream: 0.14…4 mm², solid with cable end
Downstream: 0.2…1.5 mm², flexible with cable end
Upstream: 0.2…1.5 mm², flexible without cable end
Tightening torque 2.5…3 N.m
Wire stripping length 14 mm
Tool type Connection: screwdriver
Disconnection: screwdriver
Without tool
Material Polyamide 6/6: insulating case
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Product weight 11.8 g
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications CSA
IEC-Ex
ATEX
cURus
EAC
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 7.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 5.0 cm
Package 2 Width 7.0 cm
Package 2 Length 27.0 cm
Package 2 Weight 637.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov