This Application will be decommissioned as of January 7th 2025

NSYTRH13 |
Schneider-Electric
 
NSYTRH13 picture- web-product-data-sheet
NSYTRH13
Terminal block, Linergy TR, hybrid, feed through, 3 points, screw-IDC, 1.5mm², grey
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Terminal block
Device short name TRH
Accessory / separate part category Connection accessory
Terminal block type Passthrough
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 1.5 mm²
Length 76.4 mm
Colour Grey
Quantity per set Set of 50
Complementary
Width 5.2 mm
Height 42.8 mm
Connections - terminals 1 x screw terminal: upstream (M3)
2 x IDC: downstream (M3)
Number of connections 3
Connection position Top
Number of measurement input 2
Cable cross section Upstream: 0.14…4 mm², solid
Downstream: 0.2…1.5 mm², flexible with cable end
Upstream: 0.2…1.5 mm², flexible without cable end
Tightening torque 0.5…0.6 N.m
Wire stripping length 9 mm
Tool type Connection: screwdriver
Disconnection: screwdriver
Without tool
[Ue] rated operational voltage 800 V conforming to EN/IEC 60947-7-1
600 V cURus
600 V CSA
550 V conforming to ATEX Exe II Ex II 2 GD
[In] rated current 17 A conforming to EN/IEC 60947-7-1
10 A cURus
10 A CSA
16.5 A conforming to ATEX Exe II Ex II 2 GD
Material Polyamide 6/6: insulating case
Copper alloy: connector and screw
Copper alloy: commoning link
Chromium-nickel steel: spring
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Net weight 11.9 g
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications cURus
IEC-Ex
EAC
ATEX
CSA
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 7.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 5.0 cm
Package 2 Width 7.0 cm
Package 2 Length 27.0 cm
Package 2 Weight 646.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov