This Application will be decommissioned as of January 7th 2025

NSYTRIM16SF2D |
Schneider-Electric
 
NSYTRIM16SF2D picture- web-product-data-sheet
NSYTRIM16SF2D
Spacial - SF double door trim plate 1600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Trim plate
Category Plate/cable terminal
Range compatibility Spacial Spacial SF door
Complementary
Width 1600 mm
Quantity per set 2
Enclosure nominal dimensions - H: 2000 mm W: 1600 mm D: 400 mm
- H: 2000 mm W: 1600 mm D: 500 mm
- H: 2000 mm W: 1600 mm D: 600 mm
Environment
IK degree of protection IK09