This Application will be decommissioned as of January 7th 2025

NSYTRIM3SF |
Schneider-Electric
 
NSYTRIM3SF picture- web-product-data-sheet
NSYTRIM3SF
Spacial - SF door trim plate 300 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Trim plate
Category Plate/cable terminal
Range compatibility Spacial Spacial SF door
Complementary
Width 300 mm
Quantity per set 1
Enclosure nominal dimensions - H: 2000 mm W: 300 mm D: 500 mm
- H: 2000 mm W: 300 mm D: 600 mm
- H: 2000 mm W: 3000 mm D: 800 mm
Environment
IK degree of protection IK09
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations