This Application will be decommissioned as of January 7th 2025

NSYTRIM5SF |
Schneider-Electric
 
NSYTRIM5SF picture- web-product-data-sheet
NSYTRIM5SF
Spacial - SF door trim plate 500 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Trim plate
Category Plate/cable terminal
Range compatibility Spacial Spacial SF door
Complementary
Width 500 mm
Quantity per set 1
Enclosure nominal dimensions - W: 500 mm
-
Environment
IK degree of protection IK09
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 4 cm
Package 1 Length 47.5 cm
Package 1 Weight 158 g