This Application will be decommissioned as of January 7th 2025

NSYTRP22PE |
Schneider-Electric
 
NSYTRP22PE picture- web-product-data-sheet
NSYTRP22PE
Terminal block, Linergy TR, push-in type, protective earth, 2 points, 2.5mm², green-yellow, set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRP
Terminal block type Protective earth
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 2.5 mm²
Length 48.5 mm
Colour Green-yellow
Quantity per set Set of 50
Complementary
Width 5.2 mm
Height 36.5 mm
Connections - terminals 1 x push-in: upstream
1 x push-in: downstream
Number of connections 2
Connection position Top
Number of measurement input 2
Cable cross section 0.08…4 mm², solid
0.08…2.5 mm², flexible without cable end
0…2.5 mm², flexible with cable end
Wire stripping length 10 mm
Tool type Disconnection: flat screwdriver
Connection: without tool
Material Polyamide 6/6: insulating case
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Net weight 10 g
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSet HD
PrismaSeT Pack 250
PanelSeT
Mureva
PrismaSeT XS
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications LR
UL
GL
CSA
VDE
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 3.5 cm
Package 1 Length 5 cm
Package 1 Weight 7 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 4.5 cm
Package 2 Width 7 cm
Package 2 Length 27.5 cm
Package 2 Weight 411 g
Unit Type of Package 3 S01
Number of Units in Package 3 200
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.847 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 5
Contractual warranty
Warranty 18 months