This Application will be decommissioned as of January 7th 2025

NSYTRP22TB |
Schneider-Electric
 
NSYTRP22TB picture- web-product-data-sheet
NSYTRP22TB
Terminal block Linergy TR, push-in type, basic disconnect terminal, 2 points, 2.5mm², grey, set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRP
Terminal block type Removable carrier disconnect
Associated connection component Diode
Cylindrical fuse
Blade
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 2.5 mm²
Length 62 mm
Colour Grey
Quantity per set Set of 50
Complementary
Fuse size 5 x 20 mm
6 x 32 mm
Width 5.2 mm
Height 36.5 mm
Connections - terminals 1 x push-in: upstream
1 x push-in: downstream
Number of connections 2
Connection position Top
Number of measurement input 2
Cable cross section 0.14…2.5 mm², flexible without cable end
0.14…4 mm², solid
Wire stripping length 10 mm
Tool type Disconnection: flat screwdriver
Connection: without tool
[Ue] rated operational voltage 400 V conforming to EN/IEC 60947-7-1
300 V cURus
300 V CSA
[In] rated current 20 A conforming to EN/IEC 60947-7-1
20 A UL
20 A CSA
Material Polyamide 6/6: insulating case
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Net weight 8 g
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSet HD
PrismaSeT Pack 250
PanelSeT
Mureva
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications UL
LR
VDE
CSA
GL
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 4.000 cm
Package 1 Length 6.500 cm
Package 1 Weight 7.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 4.500 cm
Package 2 Width 7.000 cm
Package 2 Length 27.000 cm
Package 2 Weight 387.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 1250
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 10.056 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 5