Schneider-Electric
 
NSYTRP23AR picture- web-product-data-sheet
NSYTRP23AR
Terminal block, Linergy TR, push-in type, feed through, 3 points, 2.5mm², orange, set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRP
Accessory / separate part category Connection accessory
Terminal block type Passthrough
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 2.5 mm²
Length 60.5 mm
Colour Orange
Quantity per set Set of 50
Complementary
Width 5.2 mm
Height 36.5 mm
Connections - terminals 1 x push-in: upstream
2 x push-in: downstream
Number of connections 3
Connection position Top
Number of measurement input 2
Cable cross section 0.14…2.5 mm², flexible without cable end
0.14…4 mm², solid with cable end
0.2…2.5 mm², solid without cable end
0.8…2.5 mm², flexible with cable end
Wire stripping length 10 mm
Tool type Connection: without tool
Disconnection: flat screwdriver
[Ue] rated operational voltage 800 V conforming to EN/IEC 60947-7-1
600 V CSA
600 V UL
[In] rated current 24 A conforming to EN/IEC 60947-7-1
20 A CSA
20 A UL
Material Polyamide 6/6: insulating case
Copper alloy: connector and screw
Copper alloy: commoning link
Chromium-nickel steel: spring
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Product weight 8.8 g
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSet HD
PrismaSeT Pack 250
PanelSeT
Mureva
PrismaSeT XS
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications VDE
CSA
GL
UL
LR
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 4.500 cm
Package 2 Width 7.000 cm
Package 2 Length 27.000 cm
Package 2 Weight 442.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 200
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.775 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5
Contractual warranty
Warranty 18 months