Schneider-Electric
 
NSYTRR22MFBL picture- web-product-data-sheet
NSYTRR22MFBL
SPRING TERMINAL, MINI FLAT, FEED THROUGH, 2 POINTS, 2,5MM², BLUE,DIRE
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Mini terminal block
Device short name TRR
Accessory / separate part category Connection accessory
Terminal block type Passthrough
Terminal block level 1
Mounting mode Direct
Nominal cross section 2.5 mm²
Length 32 mm
Colour Blue
Quantity per set Set of 50
Complementary
Width 5.2 mm
Height 22 mm
Connections - terminals 1 x spring terminal: upstream
1 x spring terminal: downstream
Number of connections 2
Connection position Top
Number of measurement input 0
Cable cross section 0.08…2.5 mm², flexible without cable end
0.08…4 mm², solid with cable end
0.2…2.5 mm², flexible with cable end
0.08…4 mm², solid without cable end
Wire stripping length 8 mm
Tool type Connection: flat screwdriver
Disconnection: flat screwdriver
[Ue] rated operational voltage 800 V conforming to EN/IEC 60947-7-1
550 V conforming to ATEX Exe II Ex II 2 GD
600 V UL
[In] rated current 20 A UL
24 A conforming to EN/IEC 60947-7-1
22 A conforming to ATEX Exe II Ex II 2 GD
Material Polyamide 6/6: insulating case
Copper alloy: connector and screw
Copper alloy: commoning link
Chromium-nickel steel: spring
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Product weight 4 g
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSet HD
PrismaSeT Pack 250
PanelSeT
Mureva
PrismaSeT XS
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications CSA
UL
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 7 cm
Package 1 Length 27 cm
Package 1 Weight 4 g